IESNA:LM-63-2002
[TEST]P1641186
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-49)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-730-U-RW
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 70CRI 3000K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC WITH HOUSE SIDE SHIELD
[LAMP] (16) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2834.0
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 67 75 85 90 95 105 115 125 135 145 155 165 175 180 
286.9 281.0 279.4 282.8 287.3 291.7 298.6 313.8 330.2 348.5 372.0 399.0 434.0 472.1 515.7 
558.5 604.9 647.5 681.5 711.3 734.1 732.4 696.3 643.6 549.2 399.0 239.0 121.0 75.0 60.2 49.9 
40.1 26.1 14.0 4.3 0.8 0.0 
286.9 281.4 279.8 283.6 288.3 292.9 299.6 315.0 331.4 350.7 374.6 401.0 435.8 472.9 515.7 
559.7 607.4 651.7 685.8 715.8 736.3 735.3 699.2 650.1 557.9 405.4 253.4 127.5 76.8 60.6 50.1 
39.1 25.7 13.2 4.3 0.8 0.0 
286.9 282.0 280.8 285.0 291.1 297.4 305.7 322.9 341.8 360.8 384.4 413.3 446.4 483.7 529.7 
572.7 620.5 666.8 704.7 736.9 760.0 764.5 733.9 684.6 597.8 458.4 296.0 144.3 81.5 61.4 50.3 
39.9 27.2 16.6 4.5 0.8 0.0 
286.9 283.2 282.4 287.1 295.2 304.9 315.4 333.3 355.2 376.3 401.0 429.6 462.6 499.3 542.3 
587.7 637.2 684.0 728.6 762.2 787.6 802.0 788.6 743.6 674.3 558.9 395.3 214.3 105.8 65.9 51.7 
40.5 27.8 16.0 5.3 0.8 0.0 
286.9 284.4 284.2 289.9 299.4 312.4 326.8 345.4 369.8 394.3 418.6 446.0 476.8 511.9 552.4 
596.6 645.7 693.3 743.4 785.7 814.9 838.5 851.8 834.4 778.7 696.3 561.7 377.7 188.7 90.6 56.4 
41.6 29.0 16.6 6.5 0.8 0.0 
286.9 286.2 287.1 293.7 305.1 320.1 337.5 356.6 381.3 408.3 433.4 458.4 485.5 520.2 554.8 
596.2 644.5 692.5 742.0 788.0 828.1 860.3 883.7 902.5 896.2 851.2 766.3 634.1 416.6 194.8 79.5 
44.4 30.8 18.0 6.3 1.0 0.0 
286.9 287.9 290.9 298.8 311.6 327.8 346.9 366.1 388.6 412.1 435.6 460.8 488.4 516.1 546.9 
581.8 622.4 669.4 718.8 766.7 809.5 847.4 882.4 908.0 935.4 958.5 945.9 882.6 721.7 456.3 
222.0 76.6 40.9 24.1 10.5 2.2 0.0 
286.9 287.7 292.5 301.6 315.8 332.9 350.5 369.0 385.8 403.8 422.7 445.0 466.7 490.8 518.0 
550.2 587.3 629.9 674.2 718.8 763.6 805.8 846.0 882.8 913.7 945.7 987.5 1013.6 945.7 740.7 
509.0 271.6 92.2 33.7 16.6 3.4 0.0 
286.9 288.5 293.7 303.3 316.9 333.3 352.1 369.0 384.8 401.0 421.1 439.7 462.6 484.7 510.9 
542.1 579.0 621.9 664.3 708.3 750.9 793.5 837.2 873.5 908.0 941.4 983.0 1019.1 972.7 789.4 
566.0 329.4 111.9 37.9 18.4 4.5 0.0 
286.9 289.1 295.8 307.3 322.1 340.2 357.0 373.2 386.0 398.3 411.5 426.3 442.1 461.6 485.9 
514.9 546.9 585.5 626.2 669.8 712.8 752.1 792.2 831.4 867.9 900.7 934.5 963.3 958.7 895.4 
761.0 499.5 181.8 54.9 23.5 8.1 0.0 
286.9 289.7 297.8 310.6 328.4 347.3 365.9 380.5 391.1 399.4 407.9 418.0 429.2 444.0 464.0 
490.6 523.2 561.9 600.1 640.4 679.7 719.7 761.4 802.6 839.9 873.7 902.5 912.7 886.1 848.0 
786.2 608.0 193.4 46.4 17.4 6.1 0.0 
286.9 290.9 299.6 313.2 330.6 349.9 371.4 386.4 397.1 404.8 412.1 419.0 429.6 443.1 461.2 
486.3 518.2 556.1 593.2 631.9 671.6 711.1 756.4 797.9 835.0 869.1 896.2 903.9 875.1 837.6 
776.0 632.5 208.0 33.9 13.4 5.1 0.0 
286.9 289.1 297.6 311.0 328.4 348.1 367.5 383.1 393.5 401.0 408.5 414.4 424.3 438.1 455.1 
477.4 510.9 548.8 586.5 626.4 665.3 703.6 748.6 791.2 829.3 863.0 890.6 901.7 874.9 837.0 
774.4 619.3 208.0 46.8 17.6 6.3 0.0 
286.9 290.1 297.8 310.4 326.4 343.2 360.0 374.2 383.5 390.8 399.4 410.3 423.7 438.5 458.4 
484.3 513.7 547.8 587.9 627.6 667.0 708.1 743.6 781.9 821.2 855.5 888.5 913.3 908.2 863.4 
794.3 587.9 241.8 66.5 25.7 9.1 0.0 
286.9 290.7 297.2 307.7 319.9 333.7 347.7 362.3 374.8 386.4 401.0 419.0 436.3 457.5 481.7 
508.8 540.7 576.7 617.3 658.8 699.8 739.1 776.8 815.1 849.4 879.6 907.4 945.5 954.2 823.2 
626.2 387.0 147.6 42.2 19.7 4.7 0.0 
286.9 290.5 295.2 302.1 310.8 322.9 337.5 354.2 372.2 390.0 410.5 432.4 457.7 482.1 506.6 
533.8 566.6 602.5 646.3 690.7 734.3 774.8 812.1 841.1 861.2 878.0 904.9 905.4 823.3 610.6 
343.4 119.8 52.9 28.6 13.2 2.8 0.0 
286.9 290.1 292.7 296.2 302.9 313.6 330.0 347.7 366.7 389.0 413.5 437.9 462.4 486.1 513.9 
544.7 579.6 622.2 667.8 712.2 754.7 791.0 818.8 836.2 850.2 852.4 809.9 724.7 553.6 302.9 
114.1 56.0 34.5 21.5 8.7 1.6 0.0 
286.9 288.1 288.3 289.3 293.9 304.3 318.7 334.5 351.3 374.0 397.3 420.8 443.4 469.9 500.9 
534.6 573.3 616.1 661.7 704.5 742.8 769.1 788.8 804.0 791.8 736.1 649.5 509.4 300.6 126.5 67.1 
44.4 31.4 19.3 9.3 1.0 0.0 
286.9 287.7 286.2 285.4 288.1 297.2 309.1 320.7 335.3 355.8 376.2 396.9 419.6 447.6 482.3 
520.8 559.7 603.7 647.1 686.8 716.6 737.3 751.7 747.8 701.0 629.2 511.5 339.2 152.9 81.9 56.2 
44.2 33.0 20.5 10.3 1.0 0.0 
286.9 286.8 284.4 282.4 283.8 290.9 299.0 307.1 319.5 337.1 354.8 373.8 396.7 424.7 460.0 
498.7 537.8 581.0 622.4 658.0 684.8 706.5 715.2 694.1 642.0 550.2 402.0 215.9 108.5 67.9 53.3 
42.4 31.2 21.5 9.1 0.8 0.0 
286.9 285.2 282.4 279.8 280.6 286.2 292.7 297.8 308.1 323.5 338.9 357.4 380.1 408.1 443.1 
481.5 519.8 560.5 598.8 632.7 660.1 682.0 687.4 658.4 604.7 510.2 356.8 173.1 96.3 64.5 52.7 
42.2 30.0 17.2 7.9 0.8 0.0 
286.9 284.8 282.2 279.4 280.0 285.6 291.3 295.8 305.5 320.3 335.1 354.4 376.3 403.0 437.3 
476.2 513.7 554.6 594.0 627.0 655.2 676.5 684.0 653.6 602.5 506.6 355.4 170.5 94.7 64.5 52.7 
42.2 29.8 17.2 7.7 0.8 0.0 
